|
You are here:
|
Product Category |
Rack PDU, Switched, 1U, 16A, 208/230V, (8)C13
Output
Nominal Output Voltage
208V, 230V
Maximum Total Current Draw per Phase
16A
Output Connections
Input
Nominal Input Voltage
200V, 208V, 230V
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
16A
Input Connections
Cord Length
2.5 meters
Number of Power Cords
1
Acceptable Input Voltage
200-240 VAC
Maximum Input Current per phase
20A
Load Capacity
3680 VA
Physical
Net Weight
2.27 KG
Maximum Height
44.00 mm
Maximum Width
445.00 mm
Maximum Depth
108.00 mm
Shipping Weight
3.45 KG
Shipping Height
70.00 mm
Shipping Width
470.00 mm
Shipping Depth
343.00 mm
Color
Black
Environmental
Operating Environment
0 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Conformance
Regulatory Approvals
cUL Listed, CE, CSA, EN 55022 Class A, EN 55024, EN 61000-3-2, EN 61000-3-3, GOST, IRAM, MIC, UL 60950, UL Listed, VDE, VCCI
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
Other Environmental Compliance
China RoHS
|
||||||||||||||