|
You are here:
|
Product Category |
RACK PDU, SWITCHED, 2U, 30A, 208V, (16)C13
Output
Nominal Output Voltage
208V
Maximum Total Current Draw per Phase
30A
Output Connections
Input
Nominal Input Voltage
200V, 208V, 230V
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
24A
Input Connections
Cord Length
3.66 meters
Number of Power Cords
1
Acceptable Input Voltage
200-240 VAC
Maximum Input Current per phase
30A
Physical
Net Weight
6.32 KG
Maximum Height
89.00 mm
Maximum Width
444.00 mm
Maximum Depth
254.00 mm
Shipping Weight
8.36 KG
Shipping Height
146.00 mm
Shipping Width
514.00 mm
Shipping Depth
514.00 mm
Color
Black
Environmental
Operating Environment
0 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Conformance
Regulatory Approvals
cUL Listed, CSA, FCC Part 15 Class A, ICES-003, Industry Canada, PSE, UL 60950, UL Listed
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
|
||||||||||||||