Rack PDU, Switched, 2U, 30A, 120V, (16)5-20

Switched Rack PDU

Rack PDU, Switched, 2U, 30A, 120V, (16)5-20
AP7902
Email Technical Specifications Printer Friendly
Switched Rack PDU Switched Rack PDU
More Images

APC Switched Rack PDU, Input: 100V, 120V, Input Connections: NEMA L5-30P, Cord Length:10 feet ( 3.05 meters ), Output: 120V, Output Connections: NEMA 5-20R

Includes: Cord retention bracket(s), Horizontal mounting brackets, Installation guide, User Manual

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
120V
Maximum Total Current Draw per Phase
30A
Output Connections
(16) NEMA 5-20R NEMA 5-20R

Input

Nominal Input Voltage
100V, 120V
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
24A
Input Connections
NEMA L5-30P NEMA L5-30P
Cord Length
3.05 meters
Number of Power Cords
1
Acceptable Input Voltage
100-120 VAC
Maximum Input Current per phase
30A
Load Capacity
2880 VA

Physical

Net Weight
4.50 KG
Maximum Height
89.00 mm
Maximum Width
445.00 mm
Maximum Depth
114.00 mm
Shipping Weight
6.55 KG
Shipping Height
140.00 mm
Shipping Width
508.00 mm
Shipping Depth
368.00 mm
Color
Black

Environmental

Operating Environment
0 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
cUL Listed, CSA, FCC Part 15 Class A, ICES-003, Industry Canada, UL 60950, UL Listed
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Battery