Rack PDU, Switched, 1U, 20A, 120V, (8)5-20

Switched Rack PDU

Rack PDU, Switched, 1U, 20A, 120V, (8)5-20
AP7901
Email Technical Specifications Printer Friendly
Switched Rack PDU
More Images

APC Switched Rack PDU, Input: 100V, 120V, Input Connections: NEMA L5-20P, Cord Length:12 feet ( 3.66 meters ), Output: 120V, Output Connections: NEMA 5-20R

Includes: Cord retention bracket(s), Horizontal mounting brackets, Installation guide, User Manual

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
120V
Maximum Total Current Draw per Phase
20A
Output Connections
(8) NEMA 5-20R NEMA 5-20R

Input

Nominal Input Voltage
100V, 120V
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
16A
Input Connections
NEMA L5-20P NEMA L5-20P
Cord Length
3.66 meters
Number of Power Cords
1
Acceptable Input Voltage
100-120 VAC
Maximum Input Current per phase
20A
Load Capacity
2400 VA

Physical

Net Weight
2.27 KG
Maximum Height
44.00 mm
Maximum Width
445.00 mm
Maximum Depth
108.00 mm
Shipping Weight
3.45 KG
Shipping Height
70.00 mm
Shipping Width
470.00 mm
Shipping Depth
343.00 mm
Color
Black

Environmental

Operating Environment
0 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
cUL Listed, CSA, FCC Part 15 Class A, ICES-003, Industry Canada, UL 60950, UL Listed
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Battery