Rack PDU, Metered, Zero U, 5.7kW,120V,(42)5-20; 10' Cord

Metered Rack PDU

Rack PDU, Metered, Zero U, 5.7kW,120V,(42)5-20; 10' Cord
AP7892
Email Technical Specifications Printer Friendly
Metered Rack PDU
More Images

APC Metered Rack PDU, Input: 208V 3PH, Input Connections: NEMA L21-20P, Cord Length:10 feet ( 3.05 meters ), Output: 120V, Output Connections: NEMA 5-20R

Includes: Cord retention bracket(s), Documentation CD, Installation guide, Rack Mounting brackets, Toolless Mounting Kit

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
120V
Maximum Total Current Draw per Phase
16A
Output Connections
(42) NEMA 5-20R NEMA 5-20R

Input

Nominal Input Voltage
208V 3PH
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
16A
Input Connections
NEMA L21-20P
Cord Length
3.05 meters
Number of Power Cords
1
Acceptable Input Voltage
100-125/200-250 VAC
Maximum Input Current per phase
20A
Load Capacity
5700 VA

Physical

Net Weight
5.68 KG
Maximum Height
1778.00 mm
Maximum Width
56.00 mm
Maximum Depth
44.00 mm
Shipping Weight
9.10 KG
Shipping Height
2134.00 mm
Shipping Width
152.00 mm
Shipping Depth
127.00 mm
Color
Black

Environmental

Operating Environment
0 - 45 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
cUL Listed, CSA C22.2 No. 60950-1-03, FCC Part 15 Class A, ICES-003, Industry Canada, UL 60950-1, UL Listed
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Battery