|
You are here:
|
Product Category |
Rack PDU, Metered, Zero U, 30A, 120V, (24) 5-20
AP7832 Features
Toolless Mounting Capabilities
Units do not require additional tools to mount into APC NetShelter Enclosure, which allows the users to quickly and easily mount units in the rear of the enclosure.
Vertical Mounting Capabilities
Easily mounts vertically in racks or enclosures and occupies zero U of valuable rack space, which allows more equipment in the rack. Units that mount vertically are optimized to fit in a NetShelter enclosures.
Resettable circuit breakers
Enables a quick recovery from overload events.
Metered Rack PDU Features & Benefits
Availability
Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Local Current Monitoring Display
The aggregate current draw per power distribution unit is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip.
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems. (Note: Only available on units with the current monitoring capabilities. Please see SKU specifications for availability)
Load indicator LED
Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits.
Integrates with InfraStruXure Central
An IT-ready, scalable monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
Agility
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
Product Distribution
anguilla, antigua and barbuda, argentina, aruba, bahamas, barbados, belize, bermuda, bolivia, brazil, canada, chile, colombia, costa rica, cuba, dominica, dominican republic, ecuador, el salvador, falkland islands (malvinas), grenada, guadeloupe, guatemala, guyana, haiti, honduras, jamaica, martinique, mexico, netherlands antilles, nicaragua, panama, paraguay, peru, puerto rico, saint kitts and nevis, saint vincent and the grenadines, taiwan, trinidad and tobago, turks and caicos islands, united states, uruguay, venezuela, virgin islands (united states)
|
||||||||||