BRACKET KIT, REAR RAILS, RACK ATS

Rack-mount Transfer Switches

BRACKET KIT, REAR RAILS, RACK ATS
AP7768
Email Technical Specifications Printer Friendly
Rack-mount Transfer Switches
More Images

Provides redundant power to single-corded equipment.

Includes: Installation guide

Standard Lead Time: Usually in Stock

Physical

Net Weight
1.00 KG
Maximum Height
43.00 mm
Maximum Width
519.00 mm
Maximum Depth
24.00 mm
Shipping Weight
1.14 KG
Shipping Height
54.00 mm
Shipping Width
562.00 mm
Shipping Depth
99.00 mm
Color
Black

Sustainable Offer Status