|
You are here:
|
Product Category |
In-Line Current Meter, 32A, 230V, IEC309
Output
Nominal Output Voltage
230V
Maximum Total Current Draw per Phase
32A
Output Connections
Always on Outlets
1
Overload Protection
No
Cord Length
0.91 meters
Input
Nominal Input Voltage
200V, 208V, 230V
Input Frequency
50/60 Hz
Input Connections
Cord Length
0.91 meters
Number of Power Cords
1
Acceptable Input Voltage
220-250 VAC
Maximum Line Current per phase
32A
Maximum Input Current per phase
32A
Load Capacity
7360 VA
Physical
Net Weight
2.25 KG
Maximum Height
44.00 mm
Maximum Width
178.00 mm
Maximum Depth
140.00 mm
Shipping Weight
2.89 KG
Shipping Height
246.00 mm
Shipping Width
330.00 mm
Shipping Depth
185.00 mm
Environmental
Operating Environment
-5 - 45 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters
Conformance
Regulatory Approvals
AS/NZS 3548 (C-Tick) Class A, C-tick, CE, EN 55022 Class A, EN 55024, EN 61000-3-2, EN 61000-3-3, GOST, IEC 61000-3-2, IEC 61000-3-3, VDE
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
|
||||||||||||||