APC 17" Rack LCD Console - United Kingdom

Rack LCD Consoles

APC 17" Rack LCD Console - United Kingdom
AP5717UK
Email Technical Specifications Printer Friendly
Rack LCD Consoles Rack LCD Consoles
More Images

1U rack-mountable keyboard, mouse, and LCD console

Includes: C13-C14 power cord, Documentation CD, Firmware upgrade cable, Installation guide, NEMA 5-15 power cord, PS2 KVM cable, Single user rack mount kit, USB cable, USB KVM cable

Standard Lead Time: Usually in Stock

Input

Nominal Input Voltage
100V, 240V
Input Frequency
50/60 Hz

Supported Hardware

Panel Size
17
Pixel Pitch
0.26
Display Colors
16
Trackball Type
PS/2 Touchpad, USB mouse
LCD Power Consumption
30

Physical

Net Weight
15.90 KG
Maximum Height
44.00 mm
Maximum Width
482.00 mm
Maximum Depth
614.00 mm
Shipping Weight
19.46 KG
Shipping Height
152.00 mm
Shipping Width
673.00 mm
Shipping Depth
826.00 mm
Minimum Mounting Depth
680.00 mm
Maximum Mounting Depth
1050.00 mm
Rack Height
1U
Color
Black

Environmental

Operating Environment
0 - 40 °C

Conformance

Regulatory Approvals
C-tick, EN 55022 Class A, EN 55024, EN 60950, FCC Part 15 Class A, GOST, IEC 60950, Industry Canada, NOM, UL Listed, VDE
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs