APC KVM SUN Cable VGA - 12 ft (3.6 m)

KVM Switches

APC KVM SUN Cable VGA - 12 ft (3.6 m)
AP5256
Email Technical Specifications Printer Friendly
KVM Switches
More Images

Manage multiple servers with just one keyboard, monitor and mouse.

Standard Lead Time: Usually in Stock

Physical

Net Weight
0.11 KG
Maximum Height
6.00 mm
Maximum Width
6.00 mm
Maximum Depth
6.00 mm
Shipping Weight
0.45 KG
Shipping Height
51.00 mm
Shipping Width
13.00 mm
Shipping Depth
165.00 mm
Cord Length
3.66 meters
Connector A
USB-A(USB 2.0)
Connector B
HighDensity15(VGA Monitor)

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant