|
You are here:
|
Product Category |
APC 8 Port Multi-Platform Analog KVM
Input
Input Frequency
50/60 Hz
Physical
Net Weight
4.55 KG
Maximum Height
44.00 mm
Maximum Width
432.00 mm
Maximum Depth
210.00 mm
Shipping Weight
5.00 KG
Shipping Height
127.00 mm
Shipping Width
508.00 mm
Shipping Depth
330.00 mm
Rack Height
1U
Color
Black
Environmental
Operating Environment
0 - 50 °C
Operating Relative Humidity
0 - 85%
Storage Temperature
-20 - 50 °C
Conformance
Regulatory Approvals
AS/NZS 3548 (C-Tick) Class A, CE, FCC Part 15 Class A, ICES-003, IEC 60950, UL 60950, VCCI
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
|
|||||||||||