|
You are here:
|
Product Category |
InRow RP Chilled Water 460-480V 60Hz
Technical Specifications
Cooling Type
Chilled Water
Nominal Cooling Capacity
43.70 kW
Entering Coolant Temperature
45.0 °F
(7.22 °C)
Coolant
Chilled Water
Entering Air Relative Humidity
32.0%
Entering Air Temperature
85.0 °F
(29.44 °C)
Coolant pressure drop
9.86 psi
(68.00 kpa)
Coolant flow rate
26.4 gpm
(1.67 lps)
General
Humidification Value
6.60 pounds/hour
Air Discharge Patterns
Horizontal
Intake Air
Rear Return
Air Flow
2831.68 lps
Minimum Water Inlet Temperature
7.0 °C
Condensate Pump Capacity
0.008 lps
Input
Number of Power Cords
2
Nominal Input Voltage
460 (3PH), 480 (3PH)
Input Power
14 kW
Input Frequency
60 Hz +/- 3 Hz
Rack Height
42U
Input Connections
Communications & Management
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured loss data. Loss is expressed as a percentage of full rated capacity. All measurements taken in cooling only operating mode with nominal electrical input. Supply air temperature set point: 68 °F (20 °C). Return air temperatures: 95 °F (35 °C) dry bulb; 68 °F (20 °C) wet bulb. Entering chilled water temperature: 45 °F (7 °C).
Physical
Maximum Height
1991.00 mm
Maximum Width
600.00 mm
Maximum Depth
1070.00 mm
Net Weight
352.73 KG
Shipping Weight
463.18 KG
Shipping Height
2166.00 mm
Shipping Width
850.00 mm
Shipping Depth
1137.00 mm
Color
Black
Units per Pallet
1.00
Conformance
Regulatory Approvals
cUL Listed, FCC Part 15 Class A, Industry Canada, UL Listed
Standard Warranty
1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up
Sustainable Offer Status |
|||||||||||||||||||||||