InRow RP DX Air Cooled 380-415V 50 Hz Technical Specifications

InRow Direct Expansion

InRow RP DX Air Cooled 380-415V 50 Hz
ACRP102
Email Technical Specifications Printer Friendly
Locate a Partner
InRow Direct Expansion
More Images

Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers

Includes: Installation guide, Operations and maintenance manual

Standard Lead Time: Special Order - Call for Quoted Lead Times

Technical Specifications

Cooling Type
Air-cooled Split System
      Nominal Cooling Capacity
29 kW
      Coolant
R407C
      Entering Air Relative Humidity
32.0%
      Entering Air Temperature
85.0 °F (29.44 °C)
Based on sea level operation

General

Humidification Value
6.60 pounds/hour
Compressor Type
Reciprocating
Air Discharge Patterns
Horizontal
Intake Air
Rear Return
Air Flow
2170.96 lps
Condensate Pump Capacity
0.008 lps

Input

Nominal Input Voltage
380 (3PH), 400 (3PH)
Input Power
20 kW
Rack Height
42U
Input Connections
Hard Wire 4-wire (3PH + G)

Communications & Management

Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity

Energy Use/Efficiency

Load Loss
25% 10.5%
50% 14.9%
75% 27.0%
100% 47.0%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured loss data inclusive of condenser power. Loss is expressed as a percentage of full rated capacity. All measurements taken in cooling only operating mode with nominal electrical input. Supply air temperature set point: 68 °F (20 °C). Return air temperatures: 95 °F (35 °C) dry bulb; 68 °F (20 °C) wet bulb. Condenser ambient air temperature: 80 °F (27 °C). Operation below 35% of rated capacity is not recommended.

Physical

Maximum Height
1991.00 mm
Maximum Width
600.00 mm
Maximum Depth
1070.00 mm
Net Weight
378.64 KG
Shipping Weight
489.09 KG
Shipping Height
2166.00 mm
Shipping Width
850.00 mm
Shipping Depth
1137.00 mm
Color
Black
Units per Pallet
1.00

Conformance

Regulatory Approvals
C-tick, CE, GOST
Standard Warranty
1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

Other Environmental Compliance
China RoHS