|
You are here:
|
Product Category |
InRow RC, 600mm, Chilled Water, 460-480V, 60Hz
Technical Specifications
Cooling Type
Chilled Water
Nominal Cooling Capacity
43.70 kW
Entering Coolant Temperature
45.0 °F
(7.22 °C)
Coolant
Chilled Water
Entering Air Relative Humidity
32.0%
Entering Air Temperature
85.0 °F
(29.44 °C)
Coolant pressure drop
9.86 psi
(68.00 kpa)
Coolant flow rate
26.4 gpm
(1.67 lps)
General
Air Discharge Patterns
Horizontal
Intake Air
Rear Return
Air Flow
2831.68 lps
Minimum Water Inlet Temperature
7.0 °C
Condensate Pump Capacity
0.008 lps
Input
Number of Power Cords
2
Input Frequency
60 Hz
Rack Height
42U
Input Connections
Communications & Management
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Physical
Maximum Height
1991.00 mm
Maximum Width
600.00 mm
Maximum Depth
1070.00 mm
Net Weight
345.45 KG
Shipping Weight
405.45 KG
Shipping Height
2166.00 mm
Shipping Width
850.00 mm
Shipping Depth
1137.00 mm
Color
Black
Units per Pallet
1.00
Conformance
Regulatory Approvals
cUL Listed, CE, Industry Canada, UL Listed, VDE
Standard Warranty
1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up
Sustainable Offer Status |
|||||||||||||