InRow RC, 600mm, Chilled Water, 200-240V, 50/60Hz

InRow Chilled Water

InRow RC, 600mm, Chilled Water, 200-240V, 50/60Hz
ACRC500
Email Technical Specifications Printer Friendly
InRow Chilled Water
More Images

Close-coupled, chilled water cooling for medium to large data centers

Includes: Installation guide, Operations and maintenance manual

Standard Lead Time: Special Order - Call for Quoted Lead Times

Technical Specifications

Cooling Type
Chilled Water
      Nominal Cooling Capacity
43.70 kW
      Entering Coolant Temperature
45.0 °F (7.22 °C)
      Coolant
Chilled Water
      Entering Air Relative Humidity
32.0%
      Entering Air Temperature
85.0 °F (29.44 °C)
      Coolant pressure drop
9.86 psi (68.00 kpa)
      Coolant flow rate
26.4 gpm (1.67 lps)
Based on sea level operation

General

Air Discharge Patterns
Horizontal
Intake Air
Rear Return
Air Flow
2831.68 lps
Minimum Water Inlet Temperature
7.0 °C
Condensate Pump Capacity
0.008 lps

Input

Number of Power Cords
2
Input Frequency
50/60 Hz
Rack Height
42U
Input Connections
NEMA L21-20P

Communications & Management

Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity

Physical

Maximum Height
1991.00 mm
Maximum Width
600.00 mm
Maximum Depth
1070.00 mm
Net Weight
345.45 KG
Shipping Weight
405.45 KG
Shipping Height
2166.00 mm
Shipping Width
850.00 mm
Shipping Depth
1137.00 mm
Color
Black
Units per Pallet
1.00

Conformance

Regulatory Approvals
cUL Listed, CE, Industry Canada, UL Listed, VDE
Standard Warranty
1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status