InRoom SC Portable 3.5 kW 120V 60Hz Technical Specifications

Portable Cooling

InRoom SC Portable 3.5 kW 120V 60Hz
ACPSC3500
DISCONTINUED
Email Technical Specifications Printer Friendly
Locate a Partner
Portable Cooling Portable Cooling
More Images

Portable, self-contained air conditioning solutions for small rooms and data closets.

Includes: Exhaust duct kit, Installation guide

Technical Specifications

Cooling Type
Air-cooled Self-contained
      Nominal Cooling Capacity
3.50 kW
      Coolant
R410A
Based on sea level operation

General

Dehumidification Capacity
1.32 kg/hour
Refrigerant Charge
0.65 KG
Air Flow
99.1 lps

Input

Number of Power Cords
1
Nominal Input Voltage
120
Input Power
1560 Watts
Input Frequency
60 Hz
Input Connections
NEMA 5-15P NEMA 5-15P

Communications & Management

Control panel
Multi-function LCD status and control console

Physical

Maximum Height
840.00 mm
Maximum Width
450.00 mm
Maximum Depth
370.00 mm
Net Weight
33.18 KG
Shipping Weight
41.82 KG
Shipping Height
1270.00 mm
Shipping Width
635.00 mm
Shipping Depth
508.00 mm
Color
Black

Environmental

Audible noise at 1 meter from surface of unit
55.00 dBA

Conformance

Regulatory Approvals
CE, UL Listed
Standard Warranty
1 year repair or replace

Sustainable Offer Status