|
You are here:
|
Product Category |
Cooling Distribution Unit 12 Circuit, Bottom/Top Mains, Top Distribution Piping
Physical
Maximum Height
1991.00 mm
Maximum Width
1070.00 mm
Maximum Depth
750.00 mm
Net Weight
269.56 KG
Shipping Weight
314.56 KG
Shipping Height
2159.00 mm
Shipping Width
1219.00 mm
Shipping Depth
889.00 mm
Color
Black
Units per Pallet
1.00
Conformance
Regulatory Approvals
MEA
Standard Warranty
1 year (parts only)
Sustainable Offer Status |
||||||||||