Cooling Distribution Unit 12 Circuit, Bottom/Top Mains, Bottom Distribution Piping

InRow Chilled Water

Cooling Distribution Unit 12 Circuit, Bottom/Top Mains, Bottom Distribution Piping
ACFD12-B
Email Technical Specifications Printer Friendly
InRow Chilled Water InRow Chilled Water
More Images

Heat removal solutions designed to meet the diverse requirements of the data center and surrounding environment.

Includes: Installation guide

Standard Lead Time: Usually Ships within 4 Weeks

Physical

Maximum Height
1991.00 mm
Maximum Width
1070.00 mm
Maximum Depth
750.00 mm
Net Weight
269.56 KG
Shipping Weight
314.56 KG
Shipping Height
2159.00 mm
Shipping Width
1219.00 mm
Shipping Depth
889.00 mm
Color
Black
Units per Pallet
1.00

Conformance

Regulatory Approvals
MEA
Standard Warranty
1 year (parts only)

Sustainable Offer Status