APC Air Removal Unit Ducting Kit 600mm

Rack Air Distribution

APC Air Removal Unit Ducting Kit 600mm
ACF127
Email Technical Specifications Printer Friendly
Rack Air Distribution
More Images

Air distribution for power dense racks and low pressure areas

Includes: Installation guide

Standard Lead Time: Usually in Stock

Physical

Net Weight
10.92 KG
Maximum Height
1829.00 mm
Maximum Width
699.00 mm
Maximum Depth
699.00 mm
Shipping Weight
12.86 KG
Shipping Height
432.00 mm
Shipping Width
699.00 mm
Shipping Depth
692.00 mm

Conformance

Standard Warranty
1 year (parts only)

Sustainable Offer Status