|
You are here:
|
Product Category |
Rack Air Distribution Unit 2U 208/230V 50/60HZ
General
Air Flow
198.22 lps
Input
Number of Power Cords
2
Nominal Input Voltage
208, 230
Input Power
230 Watts
Input Frequency
50/60 Hz
Rack Height
2U
Input Connections
Physical
Maximum Height
89.00 mm
Maximum Width
422.00 mm
Maximum Depth
737.00 mm
Net Weight
18.64 KG
Shipping Weight
26.82 KG
Shipping Height
254.00 mm
Shipping Width
838.00 mm
Shipping Depth
838.00 mm
Color
Black
Environmental
Audible noise at 1 meter from surface of unit
70.00 dBA
Conformance
Regulatory Approvals
CE, UL Recognized
Standard Warranty
2 years repair or replace
Sustainable Offer Status
Other Environmental Compliance
China RoHS
|
||||||||||||||