Door and Frame Assembly VX to VX Technical Specifications

Thermal Containment

Door and Frame Assembly VX to VX
ACDC1021
Email Technical Specifications Printer Friendly
Locate a Partner
Thermal Containment
More Images

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

Standard Lead Time: Usually Ships within 2 Weeks

Physical

Maximum Height
1994.00 mm
Maximum Width
870.00 mm
Maximum Depth
70.00 mm
Net Weight
118.18 KG
Shipping Weight
140.91 KG
Shipping Height
2083.00 mm
Shipping Width
946.00 mm
Shipping Depth
711.00 mm
Color
Black

Conformance

Regulatory Approvals
cUL Listed, UL Listed
Standard Warranty
1 year (parts only)

Sustainable Offer Status