Retrofittable Ceiling Assembly 750mm

Thermal Containment

Retrofittable Ceiling Assembly 750mm
ACDC1015
Email Technical Specifications Printer Friendly
Thermal Containment
More Images

Air containment systems designed to maximize cooling predictability, capacity, and efficiency

Includes: Installation guide

Standard Lead Time: Usually Ships within 2 Weeks

Physical

Maximum Height
2000.00 mm
Maximum Width
737.00 mm
Maximum Depth
32.00 mm
Net Weight
10.91 KG
Shipping Weight
15.91 KG
Shipping Height
2083.00 mm
Shipping Width
826.00 mm
Shipping Depth
102.00 mm

Conformance

Regulatory Approvals
cUL Listed, CSA, UL Listed
Standard Warranty
1 year (parts only)

Sustainable Offer Status

Other Environmental Compliance
China RoHS