Door Lock Assy

Thermal Containment

Door Lock Assy
ACDC1009
Email Technical Specifications Printer Friendly
Thermal Containment
More Images

Air containment systems designed to maximize cooling predictability, capacity, and efficiency

Standard Lead Time: Usually Ships within 2 Weeks

Physical

Maximum Height
210.00 mm
Maximum Width
178.00 mm
Maximum Depth
95.00 mm
Net Weight
2.05 KG
Shipping Weight
2.27 KG
Shipping Height
400.00 mm
Shipping Width
273.00 mm
Shipping Depth
133.00 mm

Conformance

Regulatory Approvals
cUL Listed, UL Listed
Standard Warranty
1 year (parts only)

Sustainable Offer Status

Other Environmental Compliance
China RoHS