Privacy Panel - Symmetra PX & Symmetra RX Frame

Thermal Containment

Privacy Panel - Symmetra PX & Symmetra RX Frame
ACDC1008
Email Technical Specifications Printer Friendly
Thermal Containment
More Images

Air containment systems designed to maximize cooling predictability, capacity, and efficiency

Standard Lead Time: Usually Ships within 2 Weeks

Physical

Maximum Height
1922.00 mm
Maximum Width
754.00 mm
Maximum Depth
19.00 mm
Net Weight
28.18 KG
Shipping Weight
31.82 KG
Shipping Height
2102.00 mm
Shipping Width
855.00 mm
Shipping Depth
102.00 mm

Conformance

Regulatory Approvals
cUL Listed, UL Listed
Standard Warranty
1 year (parts only)

Sustainable Offer Status

Other Environmental Compliance
China RoHS