|
You are here:
|
Product Category |
Baying Kit - 1070mm deep to 1070mm deep (Rack to Rack)
Physical
Maximum Height
1923.00 mm
Maximum Width
103.00 mm
Maximum Depth
25.00 mm
Net Weight
5.45 KG
Shipping Weight
6.82 KG
Shipping Height
2024.00 mm
Shipping Width
152.00 mm
Shipping Depth
76.00 mm
Environmental
Audible noise at 1 meter from surface of unit
5.55 dBA
Conformance
Regulatory Approvals
cUL Listed, UL Listed
Standard Warranty
1 year (parts only)
Sustainable Offer Status
Other Environmental Compliance
China RoHS
|
|||||||||