|
You are here:
|
Product Category |
Baying Kit - 1070mm deep to 900mm deep (Rack to PDU/UPS)
Physical
Maximum Height
1921.00 mm
Maximum Width
35.00 mm
Maximum Depth
25.00 mm
Net Weight
2.73 KG
Shipping Weight
4.55 KG
Shipping Height
2134.00 mm
Shipping Width
64.00 mm
Shipping Depth
70.00 mm
Conformance
Regulatory Approvals
cUL Listed, UL Listed
Standard Warranty
1 year (parts only)
Sustainable Offer Status
Other Environmental Compliance
China RoHS
|
|||||||||