|
You are here:
|
Product Category |
APC Rack Air Containment Front Assembly for NetShelter SX 42U 750mm Wide
Input
Rack Height
42U
Physical
Maximum Height
1911.00 mm
Maximum Width
750.00 mm
Maximum Depth
196.00 mm
Net Weight
28.33 KG
Shipping Weight
36.14 KG
Shipping Height
152.00 mm
Shipping Width
660.00 mm
Shipping Depth
2032.00 mm
Color
Black
Conformance
Standard Warranty
2 years repair or replace
Sustainable Offer Status |
||||||||||