APC Rack Air Containment Front Assembly for InRow 600mm Technical Specifications

Thermal Containment

APC Rack Air Containment Front Assembly for InRow 600mm
ACCS1004
Email Technical Specifications Printer Friendly
Locate a Partner
Thermal Containment
More Images

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

Includes: Installation guide

Standard Lead Time: Usually Ships within 2 Weeks

Physical

Maximum Height
1911.00 mm
Maximum Width
600.00 mm
Maximum Depth
196.00 mm
Net Weight
22.64 KG
Shipping Weight
30.82 KG
Shipping Height
152.00 mm
Shipping Width
508.00 mm
Shipping Depth
2032.00 mm
Color
Black

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

Other Environmental Compliance
China RoHS