APC Rack Air Containment Front Assembly for InRow 300mm

Thermal Containment

APC Rack Air Containment Front Assembly for InRow 300mm
ACCS1003
Email Technical Specifications Printer Friendly
Thermal Containment Thermal Containment
More Images

Air containment systems designed to maximize cooling predictability, capacity, and efficiency

Includes: Installation guide

Standard Lead Time: Usually Ships within 2 Weeks

Physical

Maximum Height
1911.00 mm
Maximum Width
300.00 mm
Maximum Depth
196.00 mm
Net Weight
13.64 KG
Shipping Weight
22.55 KG
Shipping Height
152.00 mm
Shipping Width
508.00 mm
Shipping Depth
2032.00 mm
Color
Black

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

Other Environmental Compliance
China RoHS