APC Rack Air Containment End Caps

Thermal Containment

APC Rack Air Containment End Caps
ACCS1002
Email Technical Specifications Printer Friendly
Thermal Containment Thermal Containment
More Images

Air containment systems designed to maximize cooling predictability, capacity, and efficiency

Includes: Installation guide

Standard Lead Time: Usually Ships within 2 Weeks

Physical

Maximum Height
1911.00 mm
Maximum Width
8.00 mm
Maximum Depth
196.00 mm
Net Weight
7.27 KG
Shipping Weight
9.00 KG
Shipping Height
51.00 mm
Shipping Width
216.00 mm
Shipping Depth
1930.00 mm
Color
Black

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

Other Environmental Compliance
China RoHS