APC Rack Air Containment Rear Assembly for InRow 300 mm Technical Specifications

Thermal Containment

APC Rack Air Containment Rear Assembly for InRow 300 mm
ACCS1000
Email Technical Specifications Printer Friendly
Locate a Partner
Thermal Containment Thermal Containment
More Images

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

Includes: Installation guide

Standard Lead Time: Usually Ships within 2 Weeks

Physical

Maximum Height
1991.00 mm
Maximum Width
300.00 mm
Maximum Depth
196.00 mm
Net Weight
11.91 KG
Shipping Weight
20.82 KG
Shipping Height
152.00 mm
Shipping Width
508.00 mm
Shipping Depth
2032.00 mm
Color
Black

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

Other Environmental Compliance
China RoHS