NetShelter AV 2U Vent Panel with Temperature Display

Rack Air Distribution

NetShelter AV 2U Vent Panel with Temperature Display
ACAC40000
Email Technical Specifications Printer Friendly
Rack Air Distribution
More Images

Air distribution for power dense racks and low pressure areas

Includes: Installation guide

Standard Lead Time: Usually in Stock

Physical

Net Weight
0.34 KG
Maximum Height
89.00 mm
Maximum Width
483.00 mm
Maximum Depth
1.00 mm
Shipping Weight
0.62 KG
Shipping Height
101.00 mm
Shipping Width
527.00 mm
Shipping Depth
101.00 mm
Color
Black

Conformance

Standard Warranty
1 year repair or replace

Sustainable Offer Status

REACH
REACH: Contains No SVHCs