CDU Flexible Fluid Piping Clamp/Hanger (qty of 10)

InRow Chilled Water

CDU Flexible Fluid Piping Clamp/Hanger (qty of 10)
ACAC20010
Email Technical Specifications Printer Friendly
InRow Chilled Water
More Images

Close-coupled, chilled water cooling for medium to large data centers

Includes: Installation guide

Standard Lead Time: Usually Ships within 4 Weeks

Physical

Maximum Height
168.00 mm
Maximum Width
178.00 mm
Maximum Depth
356.00 mm
Net Weight
1.92 KG
Shipping Weight
2.42 KG
Shipping Height
197.00 mm
Shipping Width
197.00 mm
Shipping Depth
368.00 mm
Color
Black
Units per Pallet
90.00

Conformance

Standard Warranty
1 year (parts only)

Sustainable Offer Status