|
You are here:
|
Product Category |
CDU Flexible Fluid Piping Insulation - 100 Feet (30.4 Meters)
Physical
Net Weight
6.82 KG
Maximum Height
254.00 mm
Maximum Width
1854.00 mm
Maximum Depth
368.00 mm
Shipping Weight
8.64 KG
Shipping Height
279.00 mm
Shipping Width
1905.00 mm
Shipping Depth
394.00 mm
Color
Black
Units per Pallet
24.00
Conformance
Standard Warranty
1 year (parts only)
Sustainable Offer Status |
|||||||||