CDU Flexible Fluid Piping - 100 Feet (30.4 Meters)

InRow Chilled Water

CDU Flexible Fluid Piping - 100 Feet (30.4 Meters)
ACAC20003
Email Technical Specifications Printer Friendly
InRow Chilled Water
More Images

Close-coupled, chilled water cooling for medium to large data centers

Includes: Installation guide

Standard Lead Time: Usually Ships within 4 Weeks

Physical

Net Weight
11.82 KG
Maximum Height
152.00 mm
Maximum Width
1067.00 mm
Maximum Depth
1067.00 mm
Shipping Weight
13.18 KG
Shipping Height
178.00 mm
Shipping Width
1156.00 mm
Shipping Depth
1156.00 mm
Color
White
Units per Pallet
10.00

Conformance

Standard Warranty
1 year (parts only)

Sustainable Offer Status