CDU Flexible Fluid Piping - 300 Feet (91.4 Meters) Technical Specifications

InRow Chilled Water Cooling

CDU Flexible Fluid Piping - 300 Feet (91.4 Meters)
ACAC20002
Email Technical Specifications Printer Friendly
Locate a Partner
InRow Chilled Water Cooling
More Images

Close-coupled, chilled water cooling for medium to large data centers

Includes: Installation guide

Standard Lead Time: Usually Ships within 4 Weeks

General

Maximum Recommended Flow Rate
1.16 lps
Piping Material
PEX-AL-PEX
Pressure Rating
150.0 psi
1034.22 kPa
10.34 bar
Piping Connections
Unterminated
Minimum Bend Radius
203.0 mm
Minimum Fluid Temperature
6.0 °C
Maximum Fluid Temperature
16.0 °C
Pressure Drop per foot (0.305m)
0.13 ft of water/ft @ 14.0 gpm
1.28 kPa @ 0.88 lps
0.06 psi @ 14.0 gpm

Physical

Maximum Height
279.00 mm
Maximum Width
1067.00 mm
Maximum Depth
1067.00 mm
Net Length
91.44m
Net Weight
37.73 KG
Shipping Weight
39.55 KG
Shipping Height
318.00 mm
Shipping Width
1156.00 mm
Shipping Depth
1156.00 mm
Color
White
Units per Pallet
6.00

Conformance

Standard Warranty
1 year (parts only)

Sustainable Offer Status