InRow OA End Aisle Containment Kit - 42U

Row Cooling Accessories

InRow OA End Aisle Containment Kit - 42U
ACAC11008
Email Technical Specifications Printer Friendly
Row Cooling Accessories
More Images

Options to optimize the performance or functionality of row cooling products

Standard Lead Time: Special Order - Call for Quoted Lead Times

Physical

Net Weight
9.00 KG
Maximum Height
2228.00 mm
Maximum Width
190.00 mm
Maximum Depth
3.00 mm
Shipping Weight
12.20 KG
Shipping Height
229.00 mm
Shipping Width
364.00 mm
Shipping Depth
364.00 mm
Color
Translucent

Sustainable Offer Status