InRow OA Ceiling Mount Kit, 1800mm (3 Unit) Technical Specifications

Row Cooling Accessories

InRow OA Ceiling Mount Kit, 1800mm (3 Unit)
ACAC11007
Email Technical Specifications Printer Friendly
Locate a Partner
Row Cooling Accessories
More Images

Options to optimize the performance or functionality of row cooling products

Standard Lead Time: Special Order - Call for Quoted Lead Times

Physical

Net Weight
34.60 KG
Maximum Height
775.00 mm
Maximum Width
1641.00 mm
Maximum Depth
1800.00 mm
Shipping Weight
42.60 KG
Shipping Height
301.00 mm
Shipping Width
903.00 mm
Shipping Depth
1907.00 mm
Color
Black

Sustainable Offer Status