InRow OA Pipe Clamp Technical Specifications

Row Cooling Accessories

InRow OA Pipe Clamp
ACAC11005
Email Technical Specifications Printer Friendly
Locate a Partner
Row Cooling Accessories
More Images

Options to optimize the performance or functionality of row cooling products

Standard Lead Time: Special Order - Call for Quoted Lead Times

Physical

Net Weight
1.50 KG
Maximum Height
76.00 mm
Maximum Width
76.00 mm
Maximum Depth
102.00 mm
Shipping Weight
1.80 KG
Shipping Height
165.00 mm
Shipping Width
183.00 mm
Shipping Depth
234.00 mm
Color
Black

Sustainable Offer Status