InRow OA Ceiling Containment Kit, 600mm

Row Cooling Accessories

InRow OA Ceiling Containment Kit, 600mm
ACAC11004
Email Technical Specifications Printer Friendly
Row Cooling Accessories
More Images

Options to optimize the performance or functionality of row cooling products

Standard Lead Time: Special Order - Call for Quoted Lead Times

Physical

Net Weight
15.90 KG
Maximum Height
352.00 mm
Maximum Width
597.00 mm
Maximum Depth
1313.00 mm
Shipping Weight
18.10 KG
Shipping Height
111.00 mm
Shipping Width
731.00 mm
Shipping Depth
1506.00 mm
Color
Black

Sustainable Offer Status