InRow OA Ceiling Containment Kit, 300-450mm

Row Cooling Accessories

InRow OA Ceiling Containment Kit, 300-450mm
ACAC11003
Email Technical Specifications Printer Friendly
Row Cooling Accessories
More Images

Options to optimize the performance or functionality of row cooling products

Standard Lead Time: Special Order - Call for Quoted Lead Times

Physical

Net Weight
14.80 KG
Maximum Height
352.00 mm
Maximum Width
297.00 mm
Maximum Depth
1313.00 mm
Shipping Weight
17.20 KG
Shipping Height
111.00 mm
Shipping Width
731.00 mm
Shipping Depth
1506.00 mm
Color
Black

Sustainable Offer Status