InRow OA Rack Mount Kit Technical Specifications

Row Cooling Accessories

InRow OA Rack Mount Kit
ACAC11000
Email Technical Specifications Printer Friendly
Locate a Partner
Row Cooling Accessories
More Images

Options to optimize the performance or functionality of row cooling products

Standard Lead Time: Special Order - Call for Quoted Lead Times

Physical

Net Weight
3.80 KG
Maximum Height
274.00 mm
Maximum Width
25.00 mm
Maximum Depth
178.00 mm
Shipping Weight
5.00 KG
Shipping Height
206.00 mm
Shipping Width
236.00 mm
Shipping Depth
305.00 mm
Color
Black

Sustainable Offer Status