InRow Roof Height Adapter, SX42U to VX42U 750mm

Row Cooling Accessories

InRow Roof Height Adapter, SX42U to VX42U 750mm
ACAC10023
Email Technical Specifications Printer Friendly
Row Cooling Accessories
More Images

Options to optimize the performance or functionality of row cooling products

Standard Lead Time: Special Order - Call for Quoted Lead Times

Physical

Net Weight
8.50 KG
Maximum Height
75.00 mm
Maximum Width
747.00 mm
Maximum Depth
1070.00 mm
Shipping Weight
12.70 KG
Shipping Height
171.00 mm
Shipping Width
344.00 mm
Shipping Depth
1049.00 mm
Color
Black

Sustainable Offer Status