Isolation Valve Assemblies, 1/2" ODF

Row Cooling Accessories

Isolation Valve Assemblies, 1/2" ODF
ACAC10022
Email Technical Specifications Printer Friendly
Row Cooling Accessories
More Images

Options to optimize the performance or functionality of row cooling products

Standard Lead Time: Special Order - Call for Quoted Lead Times

Physical

Net Weight
0.63 KG
Maximum Height
54.00 mm
Maximum Width
210.00 mm
Maximum Depth
67.00 mm
Shipping Weight
0.86 KG
Shipping Height
60.00 mm
Shipping Width
291.00 mm
Shipping Depth
121.00 mm

Conformance

Standard Warranty
1 year (parts only)

Sustainable Offer Status