InfraStruXure InRow SC Cable Support Bridge Trough

Row Cooling Accessories

InfraStruXure InRow SC Cable Support Bridge Trough
ACAC10021
Email Technical Specifications Printer Friendly
Row Cooling Accessories
More Images

The Cable Support Bridge Trough is an accessory to the InfraStruXure® InRow SC product, allowing users to organize and pass cables over the top of the unit without interfering with duct tubes. The bridge trough is mounted to the racks, allowing the InRow SC to be moved without having to disconnect any of the overhead cabling.

Includes: Installation guide

Standard Lead Time: Usually Ships within 2 Weeks

Physical

Maximum Height
150.00 mm
Maximum Width
170.00 mm
Maximum Depth
625.00 mm
Net Weight
2.27 KG
Shipping Weight
3.98 KG
Shipping Height
222.00 mm
Shipping Width
235.00 mm
Shipping Depth
699.00 mm
Color
Black

Environmental

Storage Temperature
0 - 50 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-4500 meters

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

Other Environmental Compliance
China RoHS