6ft (1.828m) Stainless Flex Pipe Kit 1.25" MPT to 1.5" NPSM, OFS, Female Technical Specifications

InRow Chilled Water Cooling

6ft (1.828m) Stainless Flex Pipe Kit 1.25" MPT to 1.5" NPSM, OFS, Female
ACAC10017
Email Technical Specifications Printer Friendly
Locate a Partner
InRow Chilled Water Cooling
More Images

Close-coupled, chilled water cooling for medium to large data centers

Includes: Installation guide

Standard Lead Time: Special Order - Call for Quoted Lead Times

Physical

Maximum Height
127.00 mm
Maximum Width
737.00 mm
Maximum Depth
737.00 mm
Net Weight
10.91 KG
Shipping Weight
10.91 KG
Shipping Height
127.00 mm
Shipping Width
737.00 mm
Shipping Depth
737.00 mm

Conformance

Standard Warranty
1 year (parts only)

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs