6ft (1.828m) Stainless Flex Pipe Kit 1" MPT to 1" FPT Union

InRow Chilled Water

6ft (1.828m) Stainless Flex Pipe Kit 1" MPT to 1" FPT Union
ACAC10012
Email Technical Specifications Printer Friendly
InRow Chilled Water
More Images

Close-coupled, chilled water cooling for medium to large data centers

Standard Lead Time: Special Order - Call for Quoted Lead Times

Physical

Maximum Height
127.00 mm
Maximum Width
737.00 mm
Maximum Depth
737.00 mm
Net Weight
6.91 KG
Shipping Weight
6.91 KG
Shipping Height
127.00 mm
Shipping Width
737.00 mm
Shipping Depth
737.00 mm

Conformance

Standard Warranty
1 year (parts only)

Sustainable Offer Status

RoHS
Compliant