3ft (0.9144m) Stainless Flex Pipe Kit 1" MPT to 1" FPT Union

InRow Chilled Water

3ft (0.9144m) Stainless Flex Pipe Kit 1" MPT to 1" FPT Union
ACAC10011
Email Technical Specifications Printer Friendly
InRow Chilled Water
More Images

Close-coupled, chilled water cooling for medium to large data centers

Standard Lead Time: Special Order - Call for Quoted Lead Times

General

Maximum Recommended Flow Rate
1.38 lps
Piping Material
Stainless steel
Pressure Rating
300.0 psi
2068.42 kPa
20.68 bar
Piping Connections
NPT female, NPT male
Minimum Fluid Temperature
6.0 °C
Maximum Fluid Temperature
13.0 °C
Pressure Drop per foot (0.305m)
0.92 ft of water/ft @ 20.0 gpm
9.02 kPa @ 1.26 lps
0.4 psi @ 20.0 gpm
Supply Diameter
254.0 mm
Return Diameter
127.0 mm

Physical

Net Length
0.92m
Nominal Diameter
25.4 mm
Net Weight
1.36 KG
Shipping Weight
5.23 KG
Shipping Height
127.00 mm
Shipping Width
737.00 mm
Shipping Depth
737.00 mm

Conformance

Standard Warranty
1 year (parts only)

Sustainable Offer Status

RoHS
Compliant