InRow Bridge Partition, Data Cable 600 MM

Row Cooling Accessories

InRow Bridge Partition, Data Cable 600 MM
ACAC10010
Email Technical Specifications Printer Friendly
Row Cooling Accessories
More Images

Options to optimize the performance or functionality of row cooling products

Standard Lead Time: Special Order - Call for Quoted Lead Times

Physical

Maximum Height
137.00 mm
Maximum Width
710.00 mm
Maximum Depth
410.00 mm
Net Weight
6.59 KG
Shipping Weight
7.73 KG
Shipping Height
115.00 mm
Shipping Width
722.00 mm
Shipping Depth
271.00 mm

Conformance

Standard Warranty
1 year (parts only)

Sustainable Offer Status

Other Environmental Compliance
China RoHS