|
You are here:
|
Product Category |
InRow Roof Height Adapter, SX42U to SX48U 600 MM
Physical
Net Weight
15.68 KG
Maximum Height
266.00 mm
Maximum Width
600.00 mm
Maximum Depth
1070.00 mm
Shipping Weight
17.27 KG
Shipping Height
195.00 mm
Shipping Width
1455.00 mm
Shipping Depth
545.00 mm
Conformance
Standard Warranty
1 year (parts only)
Sustainable Offer Status |
|||||||||